필터
3D Search
2D 검색
색상
카탈로그
비교
KO
KR
2D 검색
Sketch the part you are looking for or have a photo described in text form
스케치 검색
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
여기에 파일 저장
또는
파일 선택
클릭 & 붙여넣기
지원되는 파일 형식:
.PNG, .JPG, .JPEG, .WEBP
...
Sumitomo Drive Technologies
ASTERO Gearmotor
Constant speed
Reversible motors
Sumitomo Drive Technologies
ASTERO Gearmotor
Constant speed
Reversible motors
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
A8R25D,G83K
Vertical Mode
표 확장
기본 카탈로그 언어
EN
Reset filters
1/5
Phase-Voltage-Frequency
PVF
Output power-Frame Size
OSF
Ratio
RATIO
Selection for Gear Head
GH
Selection for Direction
DIR
Order number
CNSORDERNO
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
Single - 115V-60Hz
6W-60mm
3
Standard Gear Head
0
A6R06B,G63D
Single - 200V-50Hz, Single - 200V-60Hz, Single - 220V-60Hz
6W-60mm
3
Standard Gear Head
0
A6R06C,G63D
Single - 220V-50Hz, Single - 240V-50Hz
6W-60mm
3
Standard Gear Head
0
A6R06D,G63D
Single - 100V-50Hz, Single - 100V-60Hz, Single - 110V-60Hz
15W-70mm
3
Standard Gear Head
0
A7R15A,G73K
Single - 115V-60Hz
15W-70mm
3
Standard Gear Head
0
A7R15B,G73K
Single - 200V-50Hz, Single - 200V-60Hz, Single - 220V-60Hz
15W-70mm
3
Standard Gear Head
0
A7R15C,G73K
Single - 220V-50Hz, Single - 240V-50Hz
15W-70mm
3
Standard Gear Head
0
A7R15D,G73K
Single - 100V-50Hz, Single - 100V-60Hz, Single - 110V-60Hz
25W-80mm
3
Standard Gear Head
0
A8R25A,G83K
Single - 115V-60Hz
25W-80mm
3
Standard Gear Head
0
A8R25B,G83K
Single - 200V-50Hz, Single - 200V-60Hz, Single - 220V-60Hz
25W-80mm
3
Standard Gear Head
0
A8R25C,G83K
Single - 220V-50Hz, Single - 240V-50Hz
25W-80mm
3
Standard Gear Head
0
A8R25D,G83K
Single - 100V-50Hz, Single - 100V-60Hz, Single - 110V-60Hz
40W-90mm
3
Standard Gear Head
0
A9R40A,G9A3K
Single - 115V-60Hz
40W-90mm
3
Standard Gear Head
0
A9R40B,G9A3K
Single - 200V-50Hz, Single - 200V-60Hz, Single - 220V-60Hz
40W-90mm
3
Standard Gear Head
0
A9R40C,G9A3K
Single - 220V-50Hz, Single - 240V-50Hz
40W-90mm
3
Standard Gear Head
0
A9R40D,G9A3K
Single - 100V-50Hz, Single - 100V-60Hz, Single - 110V-60Hz
60W-90mm
3
Standard Gear Head
0
A9R60AH,G9B3KH
Single - 115V-60Hz
60W-90mm
3
Standard Gear Head
0
A9R60BH,G9B3KH
Single - 200V-50Hz, Single - 200V-60Hz, Single - 220V-60Hz
60W-90mm
3
Standard Gear Head
0
A9R60CH,G9B3KH
Single - 220V-50Hz, Single - 240V-50Hz
60W-90mm
3
Standard Gear Head
0
A9R60DH,G9B3KH
압축된 표현 표시(24 구성 가능한 제품)
파트정보
유사파트
Request for quote (RFQ)
Sumitomo Drive Technologies
- Reversible motors
최근 변경
13.01.2026 05:20:59
단위
키 워드
Constant
Drive
Gearmotor
Reversible motors
Technologies
speed
Classifications
CNS
CNSERPBASE Object Properties
Type Code
A8R25D,G83K